IESNA:LM-63-2002
[TEST]P735900
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDRP-S1005D840-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 REGRESSED DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4340
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 41.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
2532.8 2618.1 2723.2 2913.5 3067.4 3183.1 3276 3347.6 3375 3379.6
3361.3 3289.7 3236.4 3148.1 3043 2899.8 2781 2691.2 2564.8 2424.6
2325.6 2159.6 1990.6 1925.1 1785 1599.2 1389 1259.5 1156 1043.3
977.8 859 796.5 749.3 702.1 659.5 612.3 572.7 530 488.9
434.1 371.6 298.5 262 228.5 199.5 170.6 144.7 120.3 97.5
74.6 53.3 33.5 15.2 0
2532.8 2630.3 2755.1 2898.3 3021.7 3125.2 3231.8 3311 3358.3 3381.1
3375 3350.6 3294.3 3209 3140.5 3038.4 2937.9 2819.1 2707.9 2595.2
2482.5 2351.5 2167.3 2123.1 1990.6 1877.9 1724.1 1591.6 1382.9 1268.7
1146.8 945.8 842.2 776.7 723.4 676.2 627.5 583.3 543.7 495
458.4 403.6 336.6 274.1 237.6 207.1 176.7 150.8 123.4 99
76.2 54.8 33.5 15.2 0
2532.8 2573.9 2677.5 2770.4 2864.8 2977.5 3050.6 3125.2 3193.8 3248.6
3282.1 3298.9 3300.4 3285.1 3260.8 3218.1 3160.3 3113 3038.4 2959.2
2881.6 2803.9 2660.7 2616.5 2525.2 2439.9 2362.2 2257.1 2162.7 2051.5
1955.6 1695.1 1363.1 1125.5 932.1 808.7 737.1 668.6 610.7 562
504.1 452.3 400.6 353.3 303.1 231.5 198 163 135.5 106.6
82.2 57.9 36.6 16.8 0
2532.8 2580 2630.3 2674.4 2730.8 2773.4 2813 2866.3 2904.4 2940.9
2982.1 3009.5 3044.5 3053.7 3073.5 3081.1 3081.1 3082.6 3076.5 3065.8
3049.1 3026.2 2988.2 2977.5 2944 2909 2866.3 2820.6 2776.5 2717.1
2672.9 2546.5 2398.8 2240.4 2088.1 1937.3 1754.5 1591.6 1410.3 1229.1
1043.3 875.7 728 609.2 504.1 420.4 342.7 257.4 191.9 137.1
99 67 41.1 16.8 0
2532.8 2552.6 2551.1 2545 2541.9 2532.8 2520.6 2509.9 2497.7 2487.1
2465.8 2447.5 2426.2 2414 2383.5 2354.6 2336.3 2305.8 2273.9 2246.5
2217.5 2187.1 2136.8 2120 2083.5 2053 2010.4 1979.9 1943.4 1903.8
1856.6 1766.7 1664.7 1561.1 1460.6 1357 1253.4 1151.4 1058.5 961
863.6 772.2 691.5 609.2 530 456.9 389.9 319.8 257.4 199.5
146.2 99 56.4 25.9 0
2532.8 2503.8 2465.8 2417 2360.7 2328.7 2281.5 2234.3 2200.8 2139.8
2109.4 2060.6 2037.8 1981.4 1932.7 1899.2 1853.5 1821.5 1783.5 1743.9
1718 1673.8 1619 1605.3 1559.6 1526.1 1480.4 1446.9 1405.7 1358.5
1326.5 1235.2 1159 1092 1026.5 959.5 891 825.5 761.5 699.1
641.2 577.2 519.3 464.5 403.6 351.8 300 249.8 199.5 152.3
109.7 74.6 42.6 18.3 0
2532.8 2456.6 2371.3 2298.2 2226.7 2152 2107.9 2037.8 1975.4 1931.2
1882.5 1839.8 1803.3 1757.6 1711.9 1655.5 1594.6 1533.7 1481.9 1427.1
1398.1 1358.5 1314.4 1300.7 1274.8 1248.9 1213.8 1184.9 1165.1 1133.1
1095 1032.6 961 895.5 831.6 769.1 711.2 651.9 601.6 548.3
493.5 449.3 403.6 357.9 316.8 262 220.8 185.8 149.3 120.3
89.9 64 39.6 18.3 0
2532.8 2461.2 2359.2 2270.8 2179.4 2098.7 2036.3 1963.2 1908.3 1862.7
1817 1754.5 1689 1622 1527.6 1480.4 1439.3 1401.2 1369.2 1335.7
1297.6 1264.1 1223 1204.7 1168.2 1139.2 1111.8 1070.7 1041.7 1012.8
983.9 904.7 839.2 778.3 715.8 667.1 613.8 571.1 533.1 495
455.4 418.8 356.4 306.1 265 231.5 198 169.1 138.6 111.2
85.3 62.4 38.1 16.8 0
2532.8 2427.7 2318 2235.8 2144.4 2060.6 1996.7 1916 1865.7 1839.8
1759.1 1696.6 1628.1 1547.4 1483.4 1437.7 1396.6 1367.7 1328.1 1300.7
1265.6 1229.1 1171.2 1159 1136.2 1098.1 1053.9 1029.6 993 961
932.1 860.5 799.6 740.2 686.9 641.2 598.5 560.5 523.9 488.9
450.8 399 332 295.5 255.9 220.8 190.4 163 135.5 109.7
82.2 57.9 36.6 15.2 0
